Mold base configuration II (handles srosswise) FCPK-218x296/PK/PK02-22-1.1730/PK03-17-1.1730/PK03-17-1.1730/NO/PK04-27-1.1730/PK05-56-1.1730/PK06-12-1.1730/PK07-17-1.1730/PK12-22-1.1730/SLE-35-1.7131/TPE-1.7131
テーブルを展開
EN
1/5
Mold base type
TYPE
Width
B [mm]
Length
L [mm]
CHOOSE / Clamping plate
PLATE1
CHOOSE / Thickness of clamping plate
H1 [mm]
CHOOSE / Material of clamping plate
MAT1
CHOOSE / Forming plate (cavity)
PLATE2
CHOOSE / Thickness of forming plate (cavity)
H2 [mm]
CHOOSE / Material of forming plate (cavity)
MAT2
Undercuts
UNDERCUTS [mm]
CHOOSE / Forming plate (core)
PLATE3
CHOOSE / Thickness of forming plate (core)
H3 [mm]
CHOOSE / Material of forming plate (core)
MAT3
CHOOSE / Support plate
PLATE4
CHOOSE / Thickness of support plate
H4 [mm]
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
PK
196
196
PK02
22
1.1730
PK03
17
1.1730
NO
PK03
17
1.1730
PK04
17
PKA
196
246
PKA02
22
1.1730
PKA03
17
1.1730
NO
PKA03
17
1.1730
PKA04
17
PK
196
296
PK02
22
1.1730
PK03
17
1.1730
NO
PK03
17
1.1730
PK04
22
PK
196
346
PK02
27
1.1730
PK03
17
1.1730
NO
PK03
17
1.1730
PK04
27
PK
196
396
PK02
27
1.1730
PK03
22
1.1730
NO
PK03
22
1.1730
PK04
27
PK
196
446
PK02
36
1.1730
PK03
22
1.1730
NO
PK03
22
1.1730
PK04
27
PK
196
496
PK02
36
1.1730
PK03
22
1.1730
NO
PK03
22
1.1730
PK04
27
PKA
216
246
PKA02
22
1.1730
PKA03
17
1.1730
NO
PKA03
17
1.1730
PKA04
22
PKA
216
296
PKA02
22
1.1730
PKA03
17
1.1730
NO
PKA03
17
1.1730
PKA04
22
PK
218
246
PK02
22
1.1730
PK03
17
1.1730
NO
PK03
17
1.1730
PK04
27
PK
218
296
PK02
22
1.1730
PK03
17
1.1730
NO
PK03
17
1.1730
PK04
27
PK
246
246
PK02
22
1.1730
PK03
17
1.1730
NO
PK03
17
1.1730
PK04
22
PK
246
296
PK02
27
1.1730
PK03
17
1.1730
NO
PK03
17
1.1730
PK04
22
PK
246
346
PK02
27
1.1730
PK03
17
1.1730
NO
PK03
17
1.1730
PK04
27
PK
246
396
PK02
27
1.1730
PK03
17
1.1730
NO
PK03
17
1.1730
PK04
27
PK
296
296
PK02
27
1.1730
PK03
17
1.1730
NO
PK03
17
1.1730
PK04
27
PK
296
346
PK02
27
1.1730
PK03
17
1.1730
NO
PK03
17
1.1730
PK04
27
PK
296
396
PK02
27
1.1730
PK03
17
1.1730
NO
PK03
17
1.1730
PK04
27
PKA
296
446
PKA02
27
1.1730
PKA03
17
1.1730
NO
PKA03
17
1.1730
PKA04
36
圧縮表現を表示 (42 構成可能製品)
部品情報
類似部品
Request for quote (RFQ)
PROPLASTICA - Mold base configuration II (handles crosswise)